IESNA:LM-63-2002
[TEST]P1559476
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-37)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S290D835-4F0-1E-UDD-FLG-S
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 290 LUMENS PER FOOT, WALL GRAZE, SILVER REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]3500K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 746
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 12.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
760 753.7 749.9 742.5 735.6 727.6 714.3 697.6 685.1 670.8
646.8 617.1 594.1 567.7 524.1 473.2 437 401.5 349.5 301
272.5 245.3 209.4 177 157.1 138.7 113.6 92.2 77.9 65.4
48.7 33.1 24.4 16.7 7 1.7 0
760 758.8 756.5 743.8 728.8 705.8 666.9 627.8 602.7 578.8
542.9 507.1 482.7 457.8 418.4 376.1 346.9 319.1 278.5 240.7
217.9 196.5 167 140.9 124.6 109.6 88.8 70.7 58.6 48
33.9 21.6 15.5 10.4 4.4 1.1 0
760 763.9 763.1 745.1 722 684 619.5 557.9 520.3 486.8
439 397 371.3 347.9 312.8 279 256.7 236.7 207.5 180.5
163.4 147.7 124.6 104.9 92.1 80.5 64.1 49.2 39.2 30.7
19 10 6.6 4.2 1.9 0.5 0
760 762.9 754.7 710.5 670.4 623.9 551.3 487.3 449.3 415.3
367.9 327.8 303.2 281.4 249.7 220.4 201.7 185.2 161.3 139.4
125.2 113 94.6 79.1 69.2 59.9 46.4 33.7 26.4 20.3
11.9 6 3.8 2.4 1.3 0.3 0
760 759.8 741.4 663.9 603.9 551 476.3 416.4 382.2 350.7
307.8 272.2 249.6 229.4 200.8 174.5 158.3 144 123.4 104.7
92.5 83.1 68.7 56.7 49.5 42.2 31.1 20.3 15.8 12.1
7.4 4.4 3 2.1 1.3 0.3 0
760 758.1 726.4 624.9 555 498.3 424.4 367.3 335.2 305.5
265.8 233.1 212 192.9 166.5 142.8 128.3 115.3 97.8 82.1
71.9 64.5 53 43.1 36.5 30.2 21.3 12.8 9.9 7.7
5.1 3.6 2.6 1.9 1.3 0.4 0
760 758 709.8 593.6 523.6 465.7 395.8 340 308.3 279.9
242 210.3 190.4 172 147 125 111.4 99.1 84.4 71.5
63.4 57.3 47.6 38.1 30.3 23.8 16.8 11.1 8.7 7
4.9 3.4 2.6 1.9 1.3 0.6 0
760 758 695.8 566.9 496.7 438.3 371.6 316.8 285.7 258.4
222.2 191.1 172 154.2 130.4 109.9 97.2 85.8 73.5 62.9
56.4 51.2 42.8 33.3 24.9 18.6 13.2 9.7 7.7 6.3
4.7 3.3 2.6 1.9 1.3 0.7 0
760 758.6 690 553.9 483.2 426.7 360.8 306 275.8 249.7
214.2 182.7 163.7 145.8 122.6 102.9 90.8 81.3 69.8 60
54.1 48.7 40.1 29.1 21.6 16.9 12 9 7.1 5.9
4.3 3.1 2.4 1.7 1.1 0.5 0
760 759.3 684.2 541 469.6 415 349.9 295.2 265.9 240.9
206.3 174.2 155.4 137.3 114.9 95.9 84.4 76.8 66.2 57
51.8 46.2 37.4 24.9 18.3 15.1 10.9 8.3 6.5 5.5
3.9 2.9 2.2 1.5 0.9 0.3 0
760 758.6 690 553.9 483.2 426.7 360.8 306 275.8 249.7
214.2 182.7 163.7 145.8 122.6 102.9 90.8 81.3 69.8 60
54.1 48.7 40.1 29.1 21.6 16.9 12 9 7.1 5.9
4.3 3.1 2.4 1.7 1.1 0.5 0
760 758 695.8 566.9 496.7 438.3 371.6 316.8 285.7 258.4
222.2 191.1 172 154.2 130.4 109.9 97.2 85.8 73.5 62.9
56.4 51.2 42.8 33.3 24.9 18.6 13.2 9.7 7.7 6.3
4.7 3.3 2.6 1.9 1.3 0.7 0
760 758 709.8 593.6 523.6 465.7 395.8 340 308.3 279.9
242 210.3 190.4 172 147 125 111.4 99.1 84.4 71.5
63.4 57.3 47.6 38.1 30.3 23.8 16.8 11.1 8.7 7
4.9 3.4 2.6 1.9 1.3 0.6 0
760 758.1 726.4 624.9 555 498.3 424.4 367.3 335.2 305.5
265.8 233.1 212 192.9 166.5 142.8 128.3 115.3 97.8 82.1
71.9 64.5 53 43.1 36.5 30.2 21.3 12.8 9.9 7.7
5.1 3.6 2.6 1.9 1.3 0.4 0
760 759.8 741.4 663.9 603.9 551 476.3 416.4 382.2 350.7
307.8 272.2 249.6 229.4 200.8 174.5 158.3 144 123.4 104.7
92.5 83.1 68.7 56.7 49.5 42.2 31.1 20.3 15.8 12.1
7.4 4.4 3 2.1 1.3 0.3 0
760 762.9 754.7 710.5 670.4 623.9 551.3 487.3 449.3 415.3
367.9 327.8 303.2 281.4 249.7 220.4 201.7 185.2 161.3 139.4
125.2 113 94.6 79.1 69.2 59.9 46.4 33.7 26.4 20.3
11.9 6 3.8 2.4 1.3 0.3 0
760 763.9 763.1 745.1 722 684 619.5 557.9 520.3 486.8
439 397 371.3 347.9 312.8 279 256.7 236.7 207.5 180.5
163.4 147.7 124.6 104.9 92.1 80.5 64.1 49.2 39.2 30.7
19 10 6.6 4.2 1.9 0.5 0
760 758.8 756.5 743.8 728.8 705.8 666.9 627.8 602.7 578.8
542.9 507.1 482.7 457.8 418.4 376.1 346.9 319.1 278.5 240.7
217.9 196.5 167 140.9 124.6 109.6 88.8 70.7 58.6 48
33.9 21.6 15.5 10.4 4.4 1.1 0
760 753.7 749.9 742.5 735.6 727.6 714.3 697.6 685.1 670.8
646.8 617.1 594.1 567.7 524.1 473.2 437 401.5 349.5 301
272.5 245.3 209.4 177 157.1 138.7 113.6 92.2 77.9 65.4
48.7 33.1 24.4 16.7 7 1.7 0
760 758.8 756.5 743.8 728.8 705.8 666.9 627.8 602.7 578.8
542.9 507.1 482.7 457.8 418.4 376.1 346.9 319.1 278.5 240.7
217.9 196.5 167 140.9 124.6 109.6 88.8 70.7 58.6 48
33.9 21.6 15.5 10.4 4.4 1.1 0
760 763.9 763.1 745.1 722 684 619.5 557.9 520.3 486.8
439 397 371.3 347.9 312.8 279 256.7 236.7 207.5 180.5
163.4 147.7 124.6 104.9 92.1 80.5 64.1 49.2 39.2 30.7
19 10 6.6 4.2 1.9 0.5 0
760 762.9 754.7 710.5 670.4 623.9 551.3 487.3 449.3 415.3
367.9 327.8 303.2 281.4 249.7 220.4 201.7 185.2 161.3 139.4
125.2 113 94.6 79.1 69.2 59.9 46.4 33.7 26.4 20.3
11.9 6 3.8 2.4 1.3 0.3 0
760 759.8 741.4 663.9 603.9 551 476.3 416.4 382.2 350.7
307.8 272.2 249.6 229.4 200.8 174.5 158.3 144 123.4 104.7
92.5 83.1 68.7 56.7 49.5 42.2 31.1 20.3 15.8 12.1
7.4 4.4 3 2.1 1.3 0.3 0
760 758.1 726.4 624.9 555 498.3 424.4 367.3 335.2 305.5
265.8 233.1 212 192.9 166.5 142.8 128.3 115.3 97.8 82.1
71.9 64.5 53 43.1 36.5 30.2 21.3 12.8 9.9 7.7
5.1 3.6 2.6 1.9 1.3 0.4 0
760 758 709.8 593.6 523.6 465.7 395.8 340 308.3 279.9
242 210.3 190.4 172 147 125 111.4 99.1 84.4 71.5
63.4 57.3 47.6 38.1 30.3 23.8 16.8 11.1 8.7 7
4.9 3.4 2.6 1.9 1.3 0.6 0
760 758 695.8 566.9 496.7 438.3 371.6 316.8 285.7 258.4
222.2 191.1 172 154.2 130.4 109.9 97.2 85.8 73.5 62.9
56.4 51.2 42.8 33.3 24.9 18.6 13.2 9.7 7.7 6.3
4.7 3.3 2.6 1.9 1.3 0.7 0
760 758.6 690 553.9 483.2 426.7 360.8 306 275.8 249.7
214.2 182.7 163.7 145.8 122.6 102.9 90.8 81.3 69.8 60
54.1 48.7 40.1 29.1 21.6 16.9 12 9 7.1 5.9
4.3 3.1 2.4 1.7 1.1 0.5 0
760 759.3 684.2 541 469.6 415 349.9 295.2 265.9 240.9
206.3 174.2 155.4 137.3 114.9 95.9 84.4 76.8 66.2 57
51.8 46.2 37.4 24.9 18.3 15.1 10.9 8.3 6.5 5.5
3.9 2.9 2.2 1.5 0.9 0.3 0
760 758.6 690 553.9 483.2 426.7 360.8 306 275.8 249.7
214.2 182.7 163.7 145.8 122.6 102.9 90.8 81.3 69.8 60
54.1 48.7 40.1 29.1 21.6 16.9 12 9 7.1 5.9
4.3 3.1 2.4 1.7 1.1 0.5 0
760 758 695.8 566.9 496.7 438.3 371.6 316.8 285.7 258.4
222.2 191.1 172 154.2 130.4 109.9 97.2 85.8 73.5 62.9
56.4 51.2 42.8 33.3 24.9 18.6 13.2 9.7 7.7 6.3
4.7 3.3 2.6 1.9 1.3 0.7 0
760 758 709.8 593.6 523.6 465.7 395.8 340 308.3 279.9
242 210.3 190.4 172 147 125 111.4 99.1 84.4 71.5
63.4 57.3 47.6 38.1 30.3 23.8 16.8 11.1 8.7 7
4.9 3.4 2.6 1.9 1.3 0.6 0
760 758.1 726.4 624.9 555 498.3 424.4 367.3 335.2 305.5
265.8 233.1 212 192.9 166.5 142.8 128.3 115.3 97.8 82.1
71.9 64.5 53 43.1 36.5 30.2 21.3 12.8 9.9 7.7
5.1 3.6 2.6 1.9 1.3 0.4 0
760 759.8 741.4 663.9 603.9 551 476.3 416.4 382.2 350.7
307.8 272.2 249.6 229.4 200.8 174.5 158.3 144 123.4 104.7
92.5 83.1 68.7 56.7 49.5 42.2 31.1 20.3 15.8 12.1
7.4 4.4 3 2.1 1.3 0.3 0
760 762.9 754.7 710.5 670.4 623.9 551.3 487.3 449.3 415.3
367.9 327.8 303.2 281.4 249.7 220.4 201.7 185.2 161.3 139.4
125.2 113 94.6 79.1 69.2 59.9 46.4 33.7 26.4 20.3
11.9 6 3.8 2.4 1.3 0.3 0
760 763.9 763.1 745.1 722 684 619.5 557.9 520.3 486.8
439 397 371.3 347.9 312.8 279 256.7 236.7 207.5 180.5
163.4 147.7 124.6 104.9 92.1 80.5 64.1 49.2 39.2 30.7
19 10 6.6 4.2 1.9 0.5 0
760 758.8 756.5 743.8 728.8 705.8 666.9 627.8 602.7 578.8
542.9 507.1 482.7 457.8 418.4 376.1 346.9 319.1 278.5 240.7
217.9 196.5 167 140.9 124.6 109.6 88.8 70.7 58.6 48
33.9 21.6 15.5 10.4 4.4 1.1 0
760 753.7 749.9 742.5 735.6 727.6 714.3 697.6 685.1 670.8
646.8 617.1 594.1 567.7 524.1 473.2 437 401.5 349.5 301
272.5 245.3 209.4 177 157.1 138.7 113.6 92.2 77.9 65.4
48.7 33.1 24.4 16.7 7 1.7 0
